• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Actuator unit (open and close type, specify stroke dimension)

Actuator unit (open and close type, specify stroke dimension)

The main body combines stable sliding with T-grooves on three faces for easy mounting, achieving the optimal cross-section shape with maximum strength. The slide mechanism uses materials with excellent abrasion resistance and self-lubrication, and is usable long-term for loads from top, bottom, left, and right.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MAUX5040SW-160
MAUX5040SW-170
MAUX5040SW-180
MAUX5040SW-190
MAUX5040SW-200
MAUX5040SW-210
MAUX5040SW-220
MAUX5040SW-230
MAUX5040SW-240
MAUX5040SW-250
MAUX5040SW-260
MAUX5040SW-270
MAUX5040SW-280
MAUX5040SW-290
MAUX5040SW-310
MAUX5040SW-320
MAUX5040SW-330
MAUX5040SW-340
Part NumberVolume DiscountDays to Shipวันจัดส่งDrive Method Table Material Table Surface Treatment Stroke S
(mm)
Main Body Overall Length LB
(mm)
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating160475
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating170495
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating180515
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating190535
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating200555
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating210575
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating220595
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating230615
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating240635
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating250655
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating260675
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating270695
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating280715
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating290735
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating310775
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating320795
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating330815
19 Day(s) or more Rolled Ball Screw[Cast Iron] Zinc Die-Casting (ZDC2)[Low Temperature Black Chrome] Chrome Plating340835

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body, Peripheral Components Caster Nominal (Height) 58 Table Long 2 pc.
Lead(mm) 3 Motor Mounting Orientation Straight Cover Presence
Grease Standard With or w/o Motors No (Built-in by the customer) With or w/o Retainer No
Table Length L1(mm) 55 Table Width W1(mm) 49 Amplifier Voltage No
Lead Screw Shaft Dia.(φ) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)