• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Aluminum with support AT

Part Number

Configured Part Number is shown.

575-DEL

Part Number
575-DEL
Part NumberVolume DiscountDays to ShipJAN code
6 Day(s) or more 4960126015752

Loading...

  1. 1

Basic Information

Types Rail Material 6063 Aluminum Finish Alumite Finishing
Length(mm) 1000 Size(mm) 13×15

Please check the type/dimensions/specifications of the part 575-DEL in the Aluminum with support AT series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)