• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.

Aluminum Screen Door Top/Bottom Rail

Part Number

Configured Part Number is shown.

Part Number
1130
1131
Part NumberVolume DiscountDays to ShipSize
(mm)
Rail Type JAN code
6 Day(s) or more 15×12Top4960126211307
6 Day(s) or more 7.5×12Down4960126211314

Loading...

  1. 1

Basic Information

Types Rail Material 6063 Aluminum Finish Bronze finishing
Length(mm) 1820

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)