• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Grain Patterned Sheet, Glass Door Handle, Rigid PVC Rail

Part Number

Configured Part Number is shown.

145-DEL

Part Number
145-DEL
Part NumberVolume DiscountDays to ShipJAN code
4 Day(s) or more 4960126021456

Loading...

  1. 1

Basic Information

Types Rail Material Hard PVC Finish Attach Wood Grain Veneer
Length(mm) 1000 Size(mm) 6×22.5×8.5 Color Natural Brown

Please check the type/dimensions/specifications of the part 145-DEL in the Grain Patterned Sheet, Glass Door Handle, Rigid PVC Rail series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)