• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Square Flat Lighting Device OTRF Series (Controller Set Product)

Part Number
OTRF-35X30B+S1CH(25W)
OTRF-35X30G+S1CH(25W)
OTRF-35X30IR880+S1CH(25W)
OTRF-35X30R+S1CH(25W)
OTRF-35X30RL+S1CH(25W)
OTRF-35X30W+S1CH(25W)
OTRF-35X30Y+S1CH(25W)
OTRF-50X40B+S1CH(25W)
OTRF-50X40G+S1CH(25W)
OTRF-50X40IR880+S1CH(25W)
OTRF-50X40R+S1CH(25W)
OTRF-50X40RL+S1CH(25W)
OTRF-50X40W+S1CH(25W)
OTRF-50X40Y+S1CH(25W)
OTRF-60X50B+S1CH(25W)
OTRF-60X50G+S1CH(25W)
OTRF-60X50IR880+S1CH(25W)
OTRF-60X50R+S1CH(25W)
OTRF-60X50RL+S1CH(25W)
OTRF-60X50W+S1CH(25W)
OTRF-60X50Y+S1CH(25W)
OTRF-75X65B+S1CH(25W)
OTRF-75X65G+S1CH(25W)
OTRF-75X65IR880+S1CH(25W)
OTRF-75X65R+S1CH(25W)
OTRF-75X65RL+S1CH(25W)
OTRF-75X65W+S1CH(25W)
OTRF-75X65Y+S1CH(25W)
OTRF-100X80B+S1CH(25W)
OTRF-100X80G+S1CH(25W)
OTRF-100X80IR880+S1CH(25W)
OTRF-100X80R+S1CH(25W)
OTRF-100X80RL+S1CH(25W)
OTRF-100X80W+S1CH(25W)
OTRF-100X80Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color Width(Range)
(mm)
Length (Range)
(mm)
Wavelength (Red)
(nm)
Width
(mm)
Length
(mm)
13 Day(s) or more 10Visible LightBlue25.1~4010~30-3530
13 Day(s) or more 10Visible LightGreen25.1~4010~30-3530
13 Day(s) or more 10Infrared Ray-25.1~4010~30-3530
13 Day(s) or more 10Visible LightRed25.1~4010~306603530
13 Day(s) or more 10Visible LightRed25.1~4010~306333530
13 Day(s) or more 10Visible LightWhite25.1~4010~30-3530
13 Day(s) or more 10Visible LightYellow25.1~4010~30-3530
13 Day(s) or more 10Visible LightBlue40.1~6030.1~50-5040
13 Day(s) or more 10Visible LightGreen40.1~6030.1~50-5040
13 Day(s) or more 10Infrared Ray-40.1~6030.1~50-5040
13 Day(s) or more 10Visible LightRed40.1~6030.1~506605040
13 Day(s) or more 10Visible LightRed40.1~6030.1~506335040
13 Day(s) or more 10Visible LightWhite40.1~6030.1~50-5040
13 Day(s) or more 10Visible LightYellow40.1~6030.1~50-5040
13 Day(s) or more 10Visible LightBlue40.1~6030.1~50-6050
13 Day(s) or more 10Visible LightGreen40.1~6030.1~50-6050
13 Day(s) or more 10Infrared Ray-40.1~6030.1~50-6050
13 Day(s) or more 10Visible LightRed40.1~6030.1~506606050
13 Day(s) or more 10Visible LightRed40.1~6030.1~506336050
13 Day(s) or more 10Visible LightWhite40.1~6030.1~50-6050
13 Day(s) or more 10Visible LightYellow40.1~6030.1~50-6050
13 Day(s) or more 10Visible LightBlue60.1~8050.1~80-7565
13 Day(s) or more 10Visible LightGreen60.1~8050.1~80-7565
13 Day(s) or more 10Infrared Ray-60.1~8050.1~80-7565
13 Day(s) or more 10Visible LightRed60.1~8050.1~806607565
13 Day(s) or more 10Visible LightRed60.1~8050.1~806337565
13 Day(s) or more 10Visible LightWhite60.1~8050.1~80-7565
13 Day(s) or more 10Visible LightYellow60.1~8050.1~80-7565
13 Day(s) or more 10Visible LightBlue80.1~10050.1~80-10080
13 Day(s) or more 10Visible LightGreen80.1~10050.1~80-10080
13 Day(s) or more 10Infrared Ray-80.1~10050.1~80-10080
13 Day(s) or more 10Visible LightRed80.1~10050.1~8066010080
13 Day(s) or more 10Visible LightRed80.1~10050.1~8063310080
13 Day(s) or more 10Visible LightWhite80.1~10050.1~80-10080
13 Day(s) or more 10Visible LightYellow80.1~10050.1~80-10080

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Square type Irradiation Direction Vertical Emitter / Oblique Light Source Since light
Irradiation Light Type Direct Light Maximum Capacity (Range)(W) 20.1~30 Power Controller S1CH(25W)
Maximum Capacity(W) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Reform bar
    Reform bar

    SK 11

    Days to Shipวันจัดส่ง : 4 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)