• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Semiconductor Testing Specialized Type Square Lighting Device EMC Series (Controller Set Product)

Part Number
EMC-30-8B+S1CH(25W)
EMC-30-8G+S1CH(25W)
EMC-30-8IR880+S1CH(25W)
EMC-30-8RL+S1CH(25W)
EMC-30-8W+S1CH(25W)
EMC-30-8Y+S1CH(25W)
EMC-30-18B+S1CH(25W)
EMC-30-18G+S1CH(25W)
EMC-30-18IR880+S1CH(25W)
EMC-30-18RL+S1CH(25W)
EMC-30-18W+S1CH(25W)
EMC-30-18Y+S1CH(25W)
EMC-46B+S1CH(25W)
EMC-46G+S1CH(25W)
EMC-46IR880+S1CH(25W)
EMC-46RL+S1CH(25W)
EMC-46W+S1CH(25W)
EMC-46Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color Width(Range)
(mm)
Length (Range)
(mm)
Width
(mm)
Length
(mm)
13 Day(s) or more 10Visible LightBlue25.1~4010~303030
13 Day(s) or more 10Visible LightGreen25.1~4010~303030
13 Day(s) or more 10Infrared Ray-25.1~4010~303030
13 Day(s) or more 10Visible LightRed25.1~4010~303030
13 Day(s) or more 10Visible LightWhite25.1~4010~303030
13 Day(s) or more 10Visible LightYellow25.1~4010~303030
13 Day(s) or more 10Visible LightBlue25.1~4010~303030
13 Day(s) or more 10Visible LightGreen25.1~4010~303030
13 Day(s) or more 10Infrared Ray-25.1~4010~303030
13 Day(s) or more 10Visible LightRed25.1~4010~303030
13 Day(s) or more 10Visible LightWhite25.1~4010~303030
13 Day(s) or more 10Visible LightYellow25.1~4010~303030
13 Day(s) or more 10Visible LightBlue40.1~6030.1~504646
13 Day(s) or more 10Visible LightGreen40.1~6030.1~504646
13 Day(s) or more 10Infrared Ray-40.1~6030.1~504646
13 Day(s) or more 10Visible LightRed40.1~6030.1~504646
13 Day(s) or more 10Visible LightWhite40.1~6030.1~504646
13 Day(s) or more 10Visible LightYellow40.1~6030.1~504646

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Square hole type Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Reflected light Maximum Capacity (Range)(W) 20.1~30 Power Controller S1CH(25W)
Maximum Capacity(W) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)