• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

RGB Type UMD-80RGB Series (Controller Set Product)

Part Number
UMD-80RGB+S3CH(50W)
UMD-80RLGB+S3CH(50W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSIrradiation Light Type Maximum Capacity (Range)
(W)
Wavelength (Red)
(nm)
Maximum Capacity
(W)
Size of center Hole
(mm)
External Dimension
(mm)
Height
(mm)
13 Day(s) or more 10Diffuse light40.1~5066050328018
13 Day(s) or more 10Direct Light------

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Shape Emitting Color Mixed color of red, green, blue
Irradiation Direction Vertical Emitter Light Source Since light External Dimension (Range)(mm) 50.1~80
External Dimension D(mm) 80 Size of center Hole (Range)(mm) 30.1~40 Center Hole Size d(mm) 32
Length (Range)(mm) 15.1~20 Height H (The max. value is applied for Flexible Type)(mm) 18 Power Controller S3CH(50W)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)