• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

RGB Type MD2-RLGB Series (Controller Set Product)

Part Number
MD2-50RLGB+S3CH(50W)
MD2-65RLGB+S3CH(50W)
MD2-80RLGB+S3CH(50W)
MD2-100RLGB+S3CH(50W)
MD2-120RLGB+S3CH(50W)
MD2-150RLGB+S3CH(50W)
MD2-200RLGB+S3CH(50W)
MD2-N55RLGB+S3CH(50W)
MD2-N65RLGB+S3CH(50W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSExternal Dimension (Range)
(mm)
Size of center Hole (Range)
(mm)
Length (Range)
(mm)
Size of center Hole
(mm)
External Dimension
(mm)
Height
(mm)
13 Day(s) or more 1030.1~505~2015.1~20165016
13 Day(s) or more 10------
13 Day(s) or more 1050.1~8040.1~5015.1~20468018
13 Day(s) or more 1080.1~10050.1~7015.1~206010018
13 Day(s) or more 10100.1~13070.1~10015.1~208012020
13 Day(s) or more 10130.1~15070.1~10020.1~309015023
13 Day(s) or more 10150.1~200131~20020.1~3014020022
13 Day(s) or more 1050.1~8020.1~3015.1~20275516
13 Day(s) or more 1050.1~8030.1~4015.1~20356518

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Shape Emitting Color Mixed color of red, green, blue
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Diffuse light
Maximum Capacity (Range)(W) 40.1~50 Power Controller S3CH(50W) Maximum Capacity(W) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)