• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ring Type Lighting Device WBS Series (Controller Set Product)

Part Number
WBS-20-16B+S1CH(25W)
WBS-20-16G+S1CH(25W)
WBS-20-16IR880+S1CH(25W)
WBS-20-16R+S1CH(25W)
WBS-20-16RL+S1CH(25W)
WBS-20-16W+S1CH(25W)
WBS-20-16Y+S1CH(25W)
WBS-30-16B+S1CH(25W)
WBS-30-16G+S1CH(25W)
WBS-30-16IR880+S1CH(25W)
WBS-30-16R+S1CH(25W)
WBS-30-16RL+S1CH(25W)
WBS-30-16W+S1CH(25W)
WBS-30-16Y+S1CH(25W)
WBS-40-16B+S1CH(25W)
WBS-40-16G+S1CH(25W)
WBS-40-16IR880+S1CH(25W)
WBS-40-16R+S1CH(25W)
WBS-40-16RL+S1CH(25W)
WBS-40-16W+S1CH(25W)
WBS-40-16Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color External Dimension (Range)
(mm)
Wavelength (Red)
(nm)
External Dimension
(mm)
13 Day(s) or more 10Visible LightBlue10~30-20
13 Day(s) or more 10Visible LightGreen10~30-20
13 Day(s) or more 10Infrared Ray-10~30-20
13 Day(s) or more 10Visible LightRed10~3066020
13 Day(s) or more 10Visible LightRed10~3063320
13 Day(s) or more 10Visible LightWhite10~30-20
13 Day(s) or more 10Visible LightYellow10~30-20
13 Day(s) or more 10Visible LightBlue10~30-30
13 Day(s) or more 10Visible LightGreen10~30-30
13 Day(s) or more 10Infrared Ray-10~30-30
13 Day(s) or more 10Visible LightRed10~3066030
13 Day(s) or more 10Visible LightRed10~3063330
13 Day(s) or more 10Visible LightWhite10~30-30
13 Day(s) or more 10Visible LightYellow10~30-30
13 Day(s) or more 10Visible LightBlue30.1~50-40
13 Day(s) or more 10Visible LightGreen30.1~50-40
13 Day(s) or more 10Infrared Ray-30.1~50-40
13 Day(s) or more 10Visible LightRed30.1~5066040
13 Day(s) or more 10Visible LightRed30.1~5063340
13 Day(s) or more 10Visible LightWhite30.1~50-40
13 Day(s) or more 10Visible LightYellow30.1~50-40

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Shape Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light Maximum Capacity (Range)(W) 20.1~30 Size of center Hole (Range)(mm) 5~20
Length (Range)(mm) 15.1~20 Power Controller S1CH(25W) Maximum Capacity(W) 25
Size of center Hole(mm) 16.1 Height(mm) 18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)