• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ultra High Luminance Direct Ring Type Lighting Device UMD-80 Series (Controller Set Product) (Part Numbers)

Part Number
UMD-80B+S1CH(25W)
UMD-80G+S1CH(25W)
UMD-80IR880+S1CH(25W)
UMD-80R+S1CH(25W)
UMD-80RL+S1CH(25W)
UMD-80W+S1CH(25W)
UMD-80Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color Wavelength (Red)
(nm)
13 Day(s) or more 10Visible LightBlue-
13 Day(s) or more 10Visible LightGreen-
13 Day(s) or more 10Infrared Ray--
13 Day(s) or more 10Visible LightRed660
13 Day(s) or more 10Visible LightRed633
13 Day(s) or more 10Visible LightWhite-
13 Day(s) or more 10Visible LightYellow-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Shape Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light External Dimension (Range)(mm) 50.1~80 Maximum Capacity (Range)(W) 20.1~30
Size of center Hole (Range)(mm) 30.1~40 Length (Range)(mm) 15.1~20 Power Controller S1CH(25W)
Maximum Capacity(W) 25 Size of center Hole(mm) 32 External Dimension(mm) 80
Height(mm) 18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)