• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ring Type Spot Lighting Device SU Series (Controller Set Product)

Part Number
SU-40B+S1CH(25W)
SU-40G+S1CH(25W)
SU-40IR880+S1CH(25W)
SU-40R+S1CH(25W)
SU-40RL+S1CH(25W)
SU-40W+S1CH(25W)
SU-40Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color Wavelength (Red)
(nm)
13 Day(s) or more 10Blue-
13 Day(s) or more 10Green-
13 Day(s) or more 10--
13 Day(s) or more 10Red660
13 Day(s) or more 10Red633
13 Day(s) or more 10White-
13 Day(s) or more 10Yellow-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light External Dimension (Range)(mm) 30.1~50
Maximum Capacity (Range)(W) 20.1~30 Length (Range)(mm) 15.1~20 Power Controller S1CH(25W)
Maximum Capacity(W) 25 External Dimension(mm) 40 Height(mm) 18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)