• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ring Type Lighting Device LZD Series (Controller Set Product)

Part Number
LZD-30B+S1CH(25W)
LZD-30G+S1CH(25W)
LZD-30IR880+S1CH(25W)
LZD-30R+S1CH(25W)
LZD-30RL+S1CH(25W)
LZD-30W+S1CH(25W)
LZD-30Y+S1CH(25W)
LZD-50B+S1CH(25W)
LZD-50G+S1CH(25W)
LZD-50IR880+S1CH(25W)
LZD-50R+S1CH(25W)
LZD-50RL+S1CH(25W)
LZD-50W+S1CH(25W)
LZD-50Y+S1CH(25W)
LZD-70B+S1CH(25W)
LZD-70G+S1CH(25W)
LZD-70IR880+S1CH(25W)
LZD-70R+S1CH(25W)
LZD-70RL+S1CH(25W)
LZD-70W+S1CH(25W)
LZD-70Y+S1CH(25W)
LZD-90B+S1CH(25W)
LZD-90G+S1CH(25W)
LZD-90IR880+S1CH(25W)
LZD-90R+S1CH(25W)
LZD-90RL+S1CH(25W)
LZD-90W+S1CH(25W)
LZD-90Y+S1CH(25W)
LZD-120B+S1CH(25W)
LZD-120G+S1CH(25W)
LZD-120IR880+S1CH(25W)
LZD-120R+S1CH(25W)
LZD-120RL+S1CH(25W)
LZD-120W+S1CH(25W)
LZD-120Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color External Dimension (Range)
(mm)
Size of center Hole (Range)
(mm)
Length (Range)
(mm)
Wavelength (Red)
(nm)
Size of center Hole
(mm)
External Dimension
(mm)
Height
(mm)
13 Day(s) or more 10Visible LightBlue10~305~2015.1~20-103019
13 Day(s) or more 10Visible LightGreen10~305~2015.1~20-103019
13 Day(s) or more 10Infrared Ray-10~305~2015.1~20-103019
13 Day(s) or more 10Visible LightRed10~305~2015.1~20660103019
13 Day(s) or more 10Visible LightRed10~305~2015.1~20633103019
13 Day(s) or more 10Visible LightWhite10~305~2015.1~20-103019
13 Day(s) or more 10Visible LightYellow10~305~2015.1~20-103019
13 Day(s) or more 10Visible LightBlue30.1~505~2020.1~30-205022.7
13 Day(s) or more 10Visible LightGreen30.1~505~2020.1~30-205022.7
13 Day(s) or more 10Infrared Ray-30.1~505~2020.1~30-205022.7
13 Day(s) or more 10Visible LightRed30.1~505~2020.1~30660205022.7
13 Day(s) or more 10Visible LightRed30.1~505~2020.1~30633205022.7
13 Day(s) or more 10Visible LightWhite30.1~505~2020.1~30-205022.7
13 Day(s) or more 10Visible LightYellow30.1~505~2020.1~30-205022.7
13 Day(s) or more 10Visible LightBlue50.1~8020.1~3020.1~30-307028
13 Day(s) or more 10Visible LightGreen50.1~8020.1~3020.1~30-307028
13 Day(s) or more 10Infrared Ray-50.1~8020.1~3020.1~30-307028
13 Day(s) or more 10Visible LightRed50.1~8020.1~3020.1~30660307028
13 Day(s) or more 10Visible LightRed50.1~8020.1~3020.1~30633307028
13 Day(s) or more 10Visible LightWhite50.1~8020.1~3020.1~30-307028
13 Day(s) or more 10Visible LightYellow50.1~8020.1~3020.1~30-307028
13 Day(s) or more 10Visible LightBlue80.1~10040.1~5030.1~40-449031
13 Day(s) or more 10Visible LightGreen80.1~10040.1~5030.1~40-449031
13 Day(s) or more 10Infrared Ray-80.1~10040.1~5030.1~40-449031
13 Day(s) or more 10Visible LightRed80.1~10040.1~5030.1~40660449031
13 Day(s) or more 10Visible LightRed80.1~10040.1~5030.1~40633449031
13 Day(s) or more 10Visible LightWhite80.1~10040.1~5030.1~40-449031
13 Day(s) or more 10Visible LightYellow80.1~10040.1~5030.1~40-449031
13 Day(s) or more 10Visible LightBlue100.1~13050.1~7030.1~40-5612033
13 Day(s) or more 10Visible LightGreen100.1~13050.1~7030.1~40-5612033
13 Day(s) or more 10Infrared Ray-100.1~13050.1~7030.1~40-5612033
13 Day(s) or more 10Visible LightRed100.1~13050.1~7030.1~406605612033
13 Day(s) or more 10Visible LightRed100.1~13050.1~7030.1~406335612033
13 Day(s) or more 10Visible LightWhite100.1~13050.1~7030.1~40-5612033
13 Day(s) or more 10Visible LightYellow100.1~13050.1~7030.1~40-5612033

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Shape Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light Maximum Capacity (Range)(W) 20.1~30 Power Controller S1CH(25W)
Maximum Capacity(W) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)