• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Dedicated Low Angle Ring Type Lighting Device LO Series (Controller Set Product)

Part Number
LO-55B+S1CH(25W)
LO-55G+S1CH(25W)
LO-55IR880+S1CH(25W)
LO-55R+S1CH(25W)
LO-55RL+S1CH(25W)
LO-55W+S1CH(25W)
LO-55Y+S1CH(25W)
LO-75B+S1CH(25W)
LO-75G+S1CH(25W)
LO-75IR880+S1CH(25W)
LO-75R+S1CH(25W)
LO-75RL+S1CH(25W)
LO-75W+S1CH(25W)
LO-75Y+S1CH(25W)
LO-96B+S1CH(25W)
LO-96G+S1CH(25W)
LO-96IR880+S1CH(25W)
LO-96R+S1CH(25W)
LO-96RL+S1CH(25W)
LO-96W+S1CH(25W)
LO-96Y+S1CH(25W)
LO-150B+S1CH(25W)
LO-150G+S1CH(25W)
LO-150IR880+S1CH(25W)
LO-150R+S1CH(25W)
LO-150RL+S1CH(25W)
LO-150W+S1CH(25W)
LO-150Y+S1CH(25W)
LO-200B+S1CH(25W)
LO-200G+S1CH(25W)
LO-200IR880+S1CH(25W)
LO-200R+S1CH(25W)
LO-200RL+S1CH(25W)
LO-200W+S1CH(25W)
LO-200Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color External Dimension (Range)
(mm)
Size of center Hole (Range)
(mm)
Wavelength (Red)
(nm)
Size of center Hole
(mm)
External Dimension
(mm)
Height
(mm)
13 Day(s) or more 10Visible LightBlue50.1~8030.1~40-325510
13 Day(s) or more 10Visible LightGreen50.1~8030.1~40-325510
13 Day(s) or more 10Infrared Ray-50.1~8030.1~40-325510
13 Day(s) or more 10Visible LightRed50.1~8030.1~40660325510
13 Day(s) or more 10Visible LightRed50.1~8030.1~40633325510
13 Day(s) or more 10Visible LightWhite50.1~8030.1~40-325510
13 Day(s) or more 10Visible LightYellow50.1~8030.1~40-325510
13 Day(s) or more 10Visible LightBlue50.1~8040.1~50-467510
13 Day(s) or more 10Visible LightGreen50.1~8040.1~50-467510
13 Day(s) or more 10Infrared Ray-50.1~8040.1~50-467510
13 Day(s) or more 10Visible LightRed50.1~8040.1~50660467510
13 Day(s) or more 10Visible LightRed50.1~8040.1~50633467510
13 Day(s) or more 10Visible LightWhite50.1~8040.1~50-467510
13 Day(s) or more 10Visible LightYellow50.1~8040.1~50-467510
13 Day(s) or more 10Visible LightBlue80.1~10050.1~70-669610
13 Day(s) or more 10Visible LightGreen80.1~10050.1~70-669610
13 Day(s) or more 10Infrared Ray-80.1~10050.1~70-669610
13 Day(s) or more 10Visible LightRed80.1~10050.1~70660669610
13 Day(s) or more 10Visible LightRed80.1~10050.1~70633669610
13 Day(s) or more 10Visible LightWhite80.1~10050.1~70-669610
13 Day(s) or more 10Visible LightYellow80.1~10050.1~70-669610
13 Day(s) or more 10Visible LightBlue130.1~150101~130-11615010
13 Day(s) or more 10Visible LightGreen130.1~150101~130-11615010
13 Day(s) or more 10Infrared Ray-130.1~150101~130-11615010
13 Day(s) or more 10Visible LightRed130.1~150101~13066011615010
13 Day(s) or more 10Visible LightRed130.1~150101~13063311615010
13 Day(s) or more 10Visible LightWhite130.1~150101~130-11615010
13 Day(s) or more 10Visible LightYellow130.1~150101~130-11615010
13 Day(s) or more 10Visible LightBlue150.1~200131~200-16020012
13 Day(s) or more 10Visible LightGreen150.1~200131~200-16020012
13 Day(s) or more 10Infrared Ray-150.1~200131~200-16020012
13 Day(s) or more 10Visible LightRed150.1~200131~20066016020012
13 Day(s) or more 10Visible LightRed150.1~200131~20063316020012
13 Day(s) or more 10Visible LightWhite150.1~200131~200-16020012
13 Day(s) or more 10Visible LightYellow150.1~200131~200-16020012

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Shape Irradiation Direction Oblique Light Source Since light
Irradiation Light Type Direct Light Maximum Capacity (Range)(W) 20.1~30 Length (Range)(mm) 5~15
Power Controller S1CH(25W) Maximum Capacity(W) 25

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)