• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ring Type Lighting Device DFR Series (Controller Set Product)

Part Number
DFR-96-20B+S1CH(25W)
DFR-96-20G+S1CH(25W)
DFR-96-20IR880+S1CH(25W)
DFR-96-20RL+S1CH(25W)
DFR-96-20W+S1CH(25W)
DFR-96-20Y+S1CH(25W)
DFR-150-45B+S1CH(25W)
DFR-150-45G+S1CH(25W)
DFR-150-45IR880+S1CH(25W)
DFR-150-45RL+S1CH(25W)
DFR-150-45W+S1CH(25W)
DFR-150-45Y+S1CH(25W)
DFR-200-50B+S1CH(25W)
DFR-200-50G+S1CH(25W)
DFR-200-50IR880+S1CH(25W)
DFR-200-50RL+S1CH(25W)
DFR-200-50W+S1CH(25W
DFR-200-50Y+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color External Dimension (Range)
(mm)
Size of center Hole (Range)
(mm)
Size of center Hole
(mm)
External Dimension
(mm)
Height
(mm)
13 Day(s) or more 10Visible LightBlue80.1~1005~20209613
13 Day(s) or more 10Visible LightGreen80.1~1005~20209613
13 Day(s) or more 10Infrared Ray-80.1~1005~20209613
13 Day(s) or more 10Visible LightRed80.1~1005~20209613
13 Day(s) or more 10Visible LightWhite80.1~1005~20209613
13 Day(s) or more 10Visible LightYellow80.1~1005~20209613
13 Day(s) or more 10Visible LightBlue130.1~15040.1~504515014
13 Day(s) or more 10Visible LightGreen130.1~15040.1~504515014
13 Day(s) or more 10Infrared Ray-130.1~15040.1~504515014
13 Day(s) or more 10Visible LightRed130.1~15040.1~504515014
13 Day(s) or more 10Visible LightWhite130.1~15040.1~504515014
13 Day(s) or more 10Visible LightYellow130.1~15040.1~504515014
13 Day(s) or more 10Visible LightBlue150.1~20040.1~505020014
13 Day(s) or more 10Visible LightGreen150.1~20040.1~505020014
13 Day(s) or more 10Infrared Ray-150.1~20040.1~505020014
13 Day(s) or more 10Visible LightRed150.1~20040.1~505020014
13 Day(s) or more 10Visible LightWhite150.1~20040.1~505020014
13 Day(s) or more 10Visible LightYellow150.1~20040.1~505020014

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Shape Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Surface Emission Maximum Capacity (Range)(W) 20.1~30 Length (Range)(mm) 5~15
Power Controller S1CH(25W) Maximum Capacity(W) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)