• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Luminance Ring Type Lighting Device MD-UP Series (Controller Set Product)

Part Number
MD-42UPB+S1CH(25W)
MD-42UPG+S1CH(25W)
MD-42UPIR880+S1CH(25W)
MD-42UPR+S1CH(25W)
MD-42UPRL+S1CH(25W)
MD-42UPW+S1CH(25W)
MD-42UPY+S1CH(25W)
MD-50UPB+S1CH(25W)
MD-50UPG+S1CH(25W)
MD-50UPIR880+S1CH(25W)
MD-50UPR+S1CH(25W)
MD-50UPRL+S1CH(25W)
MD-50UPW+S1CH(25W)
MD-50UPY+S1CH(25W)
MD-55UPB+S1CH(25W)
MD-55UPG+S1CH(25W)
MD-55UPIR880+S1CH(25W)
MD-55UPR+S1CH(25W)
MD-55UPRL+S1CH(25W)
MD-55UPW+S1CH(25W)
MD-55UPY+S1CH(25W)
MD-65UPB+S1CH(25W)
MD-65UPG+S1CH(25W)
MD-65UPIR880+S1CH(25W)
MD-65UPR+S1CH(25W)
MD-65UPRL+S1CH(25W)
MD-65UPW+S1CH(25W)
MD-65UPY+S1CH(25W)
MD-80UPB+S1CH(25W)
MD-80UPG+S1CH(25W)
MD-80UPIR880+S1CH(25W)
MD-80UPR+S1CH(25W)
MD-80UPRL+S1CH(25W)
MD-80UPW+S1CH(25W)
MD-80UPY+S1CH(25W)
MD-100UPB+S1CH(25W)
MD-100UPG+S1CH(25W)
MD-100UPIR880+S1CH(25W)
MD-100UPR+S1CH(25W)
MD-100UPRL+S1CH(25W)
MD-100UPW+S1CH(25W)
MD-100UPY+S1CH(25W)
MD-120UPB+S1CH(25W)
MD-120UPG+S1CH(25W)
MD-120UPIR880+S1CH(25W)
MD-120UPR+S1CH(25W)
MD-120UPRL+S1CH(25W)
MD-120UPW+S1CH(25W)
MD-120UPY+S1CH(25W)
MD-150UPB+S1CH(25W)
MD-150UPG+S1CH(25W)
MD-150UPIR880+S1CH(25W)
MD-150UPR+S1CH(25W)
MD-150UPRL+S1CH(25W)
MD-150UPW+S1CH(25W)
MD-150UPY+S1CH(25W)
MD-N55UPB+S1CH(25W)
MD-N55UPG+S1CH(25W)
MD-N55UPIR880+S1CH(25W)
MD-N55UPR+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color External Dimension (Range)
(mm)
Maximum Capacity (Range)
(W)
Size of center Hole (Range)
(mm)
Length (Range)
(mm)
Wavelength (Red)
(nm)
Power Controller Maximum Capacity
(W)
Size of center Hole
(mm)
External Dimension
(mm)
Height
(mm)
13 Day(s) or more 10Visible LightBlue30.1~5020.1~305~205~15-S1CH(25W)25164215
13 Day(s) or more 10Visible LightGreen30.1~5020.1~305~205~15-S1CH(25W)25164215
13 Day(s) or more 10Infrared Ray-30.1~5020.1~305~205~15-S1CH(25W)25164215
13 Day(s) or more 10Visible LightRed30.1~5020.1~305~205~15660S1CH(25W)25164215
13 Day(s) or more 10Visible LightRed30.1~5020.1~305~205~15633S1CH(25W)25164215
13 Day(s) or more 10Visible LightWhite30.1~5020.1~305~205~15-S1CH(25W)25164215
13 Day(s) or more 10Visible LightYellow30.1~5020.1~305~205~15-S1CH(25W)25164215
13 Day(s) or more 10Visible LightBlue30.1~5020.1~305~2015.1~20-S1CH(25W)25165016
13 Day(s) or more 10Visible LightGreen30.1~5020.1~305~2015.1~20-S1CH(25W)25165016
13 Day(s) or more 10Infrared Ray-30.1~5020.1~305~2015.1~20-S1CH(25W)25165016
13 Day(s) or more 10Visible LightRed30.1~5020.1~305~2015.1~20660S1CH(25W)25165016
13 Day(s) or more 10Visible LightRed30.1~5020.1~305~2015.1~20633S1CH(25W)25165016
13 Day(s) or more 10Visible LightWhite30.1~5020.1~305~2015.1~20-S1CH(25W)25165016
13 Day(s) or more 10Visible LightYellow30.1~5020.1~305~2015.1~20-S1CH(25W)25165016
13 Day(s) or more 10Visible LightBlue50.1~8020.1~3030.1~405~15-S1CH(25W)25325515
13 Day(s) or more 10Visible LightGreen50.1~8020.1~3030.1~405~15-S1CH(25W)25325515
13 Day(s) or more 10Infrared Ray-50.1~8020.1~3030.1~405~15-S1CH(25W)25325515
13 Day(s) or more 10Visible LightRed50.1~8020.1~3030.1~405~15660S1CH(25W)25325515
13 Day(s) or more 10Visible LightRed50.1~8020.1~3030.1~405~15633S1CH(25W)25325515
13 Day(s) or more 10Visible LightWhite50.1~8020.1~3030.1~405~15-S1CH(25W)25325515
13 Day(s) or more 10Visible LightYellow50.1~8020.1~3030.1~405~15-S1CH(25W)25325515
13 Day(s) or more 10Visible LightBlue50.1~8020.1~3030.1~4015.1~20-S1CH(25W)25326518
13 Day(s) or more 10Visible LightGreen50.1~8020.1~3030.1~4015.1~20-S1CH(25W)25326518
13 Day(s) or more 10Infrared Ray-50.1~8020.1~3030.1~4015.1~20-S1CH(25W)25326518
13 Day(s) or more 10Visible LightRed50.1~8020.1~3030.1~4015.1~20660S1CH(25W)25326518
13 Day(s) or more 10Visible LightRed50.1~8020.1~3030.1~4015.1~20633S1CH(25W)25326518
13 Day(s) or more 10Visible LightWhite50.1~8020.1~3030.1~4015.1~20-S1CH(25W)25326518
13 Day(s) or more 10Visible LightYellow50.1~8020.1~3030.1~4015.1~20-S1CH(25W)25326518
13 Day(s) or more 10Visible LightBlue50.1~8020.1~3040.1~5015.1~20-S1CH(25W)25468018
13 Day(s) or more 10Visible LightGreen50.1~8020.1~3040.1~5015.1~20-S1CH(25W)25468018
13 Day(s) or more 10Infrared Ray-50.1~8020.1~3040.1~5015.1~20-S1CH(25W)25468018
13 Day(s) or more 10Visible LightRed50.1~8020.1~3040.1~5015.1~20660S1CH(25W)25468018
13 Day(s) or more 10Visible LightRed50.1~8020.1~3040.1~5015.1~20633S1CH(25W)25468018
13 Day(s) or more 10Visible LightWhite50.1~8020.1~3040.1~5015.1~20-S1CH(25W)25468018
13 Day(s) or more 10Visible LightYellow50.1~8020.1~3040.1~5015.1~20-S1CH(25W)25468018
13 Day(s) or more 10Visible LightBlue80.1~10020.1~3050.1~7015.1~20-S1CH(25W)256010018
13 Day(s) or more 10Visible LightGreen80.1~10020.1~3050.1~7015.1~20-S1CH(25W)256010018
13 Day(s) or more 10Infrared Ray-80.1~10020.1~3050.1~7015.1~20-S1CH(25W)256010018
13 Day(s) or more 10Visible LightRed80.1~10020.1~3050.1~7015.1~20660S1CH(25W)256010018
13 Day(s) or more 10Visible LightRed80.1~10020.1~3050.1~7015.1~20633S1CH(25W)256010018
13 Day(s) or more 10Visible LightWhite80.1~10020.1~3050.1~7015.1~20-S1CH(25W)256010018
13 Day(s) or more 10Visible LightYellow80.1~10020.1~3050.1~7015.1~20-S1CH(25W)256010018
13 Day(s) or more 10Visible LightBlue100.1~13020.1~3070.1~10015.1~20-S1CH(25W)258012020
13 Day(s) or more 10Visible LightGreen100.1~13020.1~3070.1~10015.1~20-S1CH(25W)258012020
13 Day(s) or more 10Infrared Ray-100.1~13020.1~3070.1~10015.1~20-S1CH(25W)258012020
13 Day(s) or more 10Visible LightRed100.1~13020.1~3070.1~10015.1~20660S1CH(25W)258012020
13 Day(s) or more 10Visible LightRed100.1~13020.1~3070.1~10015.1~20633S1CH(25W)258012020
13 Day(s) or more 10Visible LightWhite100.1~13020.1~3070.1~10015.1~20-S1CH(25W)258012020
13 Day(s) or more 10Visible LightYellow100.1~13020.1~3070.1~10015.1~20-S1CH(25W)258012020
13 Day(s) or more 10Visible LightBlue130.1~15020.1~3070.1~10020.1~30-S1CH(25W)259015023
13 Day(s) or more 10Visible LightGreen130.1~15020.1~3070.1~10020.1~30-S1CH(25W)259015023
13 Day(s) or more 10Infrared Ray-130.1~15020.1~3070.1~10020.1~30-S1CH50F259015023
13 Day(s) or more 10Visible LightRed130.1~15020.1~3070.1~10020.1~30660S1CH(25W)259015023
13 Day(s) or more 10Visible LightRed130.1~15020.1~3070.1~10020.1~30633S1CH(25W)259015023
13 Day(s) or more 10Visible LightWhite130.1~15020.1~3070.1~10020.1~30-S1CH(25W)259015023
13 Day(s) or more 10Visible LightYellow130.1~15020.1~3070.1~10020.1~30-S1CH(25W)259015023
13 Day(s) or more 10Visible LightBlue-20.1~30---S1CH(25W)25275516
13 Day(s) or more 10Visible LightGreen-20.1~30---S1CH(25W)25275516
13 Day(s) or more 10Infrared Ray--20.1~30---S1CH(25W)25275516
13 Day(s) or more 10Visible LightRed50.1~8020.1~3020.1~3015.1~20660S1CH(25W)25275516

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Shape Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Diffuse light

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)