• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Dome Lighting Device SD Series (Controller Set Product)

Part Number
SD-60B+S2CH(25W)
SD-60G+S2CH(25W)
SD-60IR880+S2CH(25W)
SD-60R+S2CH(25W)
SD-60RL+S2CH(25W)
SD-60W+S2CH(25W)
SD-60Y+S2CH(25W)
SD-120B+S2CH(25W)
SD-120G+S2CH(25W)
SD-120IR880+S2CH(25W)
SD-120R+S2CH(25W)
SD-120RL+S2CH(25W)
SD-120W+S2CH(25W)
SD-120Y+S2CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color External Dimension (Range)
(mm)
Maximum Capacity (Range)
(W)
Power Consumption
(W)
Size of center Hole (Range)
(mm)
Length (Range)
(mm)
Wavelength (Red)
(nm)
Power Controller Maximum Capacity
(W)
Size of center Hole
(mm)
External Dimension
(mm)
Height
(mm)
13 Day(s) or more 10Visible LightBlue50.1~8020.1~30-5~2030.1~40-S2CH(25W)25156039
13 Day(s) or more 10Visible LightGreen50.1~8020.1~30-5~2030.1~40-S2CH(25W)25156039
13 Day(s) or more 10Infrared Ray-50.1~8020.1~30-5~2030.1~40-S2CH(25W)25156039
13 Day(s) or more 10Visible LightRed50.1~8020.1~30-5~2030.1~40660S2CH(25W)25156039
13 Day(s) or more 10Visible LightRed50.1~8020.1~30-5~2030.1~40633S2CH(25W)25156039
13 Day(s) or more 10Visible LightWhite50.1~8020.1~30-5~2030.1~40-S2CH(25W)25156039
13 Day(s) or more 10Visible LightYellow50.1~8020.1~30-5~2030.1~40-S2CH(25W)25156039
13 Day(s) or more 10Visible LightBlue100.1~13020.1~30-20.1~3040.1~70-S2CH(25W)252512069
13 Day(s) or more 10Visible LightGreen100.1~13020.1~30-20.1~3040.1~70-S2CH(25W)252512069
13 Day(s) or more 10Infrared Ray-100.1~13020.1~30-20.1~3040.1~70-S2CH(25W)252512069
13 Day(s) or more 10Visible LightRed100.1~13020.1~30-20.1~3040.1~70660S2CH(25W)252512069
13 Day(s) or more 10Visible LightRed100.1~13020.1~30-20.1~3040.1~70633S2CH(25W)252512069
13 Day(s) or more 10Visible LightWhite100.1~13020.1~30-20.1~3040.1~70-S2CH(25W)252512069
13 Day(s) or more 10Visible LightYellow100.1~13020.1~30-20.1~3040.1~70-S2CH(25W)252512069

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Round shape Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Reflected light

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)