• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Square Lighting Device MC Series (Controller Set Product)

Part Number
MC-80B+S2CH(25W)
MC-80G+S2CH(25W)
MC-80IR880+S2CH(25W)
MC-80RL+S2CH(25W)
MC-80W+S2CH(25W)
MC-80Y+S2CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color Irradiation Direction Irradiation Light Type Width(Range)
(mm)
Width W
(mm)
Length (Range)
(mm)
Length L
(mm)
Maximum Capacity (Range)
(W)
Size of center Hole (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Wavelength (Red)
(nm)
Maximum Capacity
(W)
Width
(mm)
Length
(mm)
Height
(mm)
13 Day(s) or more 10Visible LightBlueVertical EmitterDiffuse light60.1~80-50.1~80-20.1~30----25808016
13 Day(s) or more 10Visible LightGreenVertical EmitterDiffuse light60.1~80-50.1~80-20.1~30----25808016
13 Day(s) or more 10Infrared Ray-Vertical EmitterDiffuse light60.1~80-50.1~80-20.1~30----25808016
13 Day(s) or more 10Visible LightRedVertical EmitterDiffuse light60.1~80-50.1~80-20.1~30---63325808016
13 Day(s) or more 10Visible LightWhiteVertical EmitterDiffuse light60.1~80-50.1~80-20.1~30----25808016
13 Day(s) or more 10Visible LightYellowVertical EmitterDiffuse light60.1~80-50.1~80-20.1~30----25808016

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Square hole type Light Source Since light Length (Range)(mm) 15.1~20
Power Controller S2CH(25W)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)