• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Spot Lighting Device DSP-1 Series (Controller Set Product)

Part Number
DSP-1B+S1CH(25W)
DSP-1G+S1CH(25W)
DSP-1RL+S1CH(25W)
DSP-1W+S1CH(25W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color
13 Day(s) or more 10Blue
13 Day(s) or more 10Green
13 Day(s) or more 10Red
13 Day(s) or more 10White

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Spot Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light External Dimension (Range)(mm) 10~30
Maximum Capacity (Range)(W) 20.1~30 Power Controller S1CH(25W) Maximum Capacity(W) 25
External Dimension(mm) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)