• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Bicycle lock

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
09528991
09528992
Part NumberVolume DiscountDays to Shipวันจัดส่งMaterial (runner)
5 Day(s) or more Iron mantel chain (Vinyl coating)
3 Day(s) or more Iron wire (Vinyl coating)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Character (Numbers) Combined Tablet Material (Main Body) Zinc Diecast Finish (Main body) Chrome Plated
Size B (Runner length)(mm) 600

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)