No.400, Dunhill Lock

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
09313048
09313050
Part NumberVolume DiscountDays to Shipวันจัดส่งSize B (Runner length)
(mm)
Size C (Runner internal diameter)
(mm)
5 Day(s) or more 18.413.7
2 Day(s) or more 55.322.1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Character (Numbers) Combined Tablet Material (runner) Iron Material (Main Body) Zinc Diecast
Finish (runner) Nickel Plating Finish (Main body) Chrome Plated Size A (Runner thickness)(mm) 4.9
Size H (Runner internal diameter)(mm) NA Size F (Main body- thickness)(mm) NA Size E (Main Body-Height)(mm) 38.7
Size D (Main Body-Width)(mm) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)