• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

No.300, Change Lock

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
09313700
09313762
09313763
09314070
09314071
Part NumberVolume DiscountDays to Shipวันจัดส่งMaterial (runner) Size A (Runner thickness)
(mm)
Size B (Runner length)
(mm)
Size C (Runner internal diameter)
(mm)
Size H (Runner internal diameter)
(mm)
Size F (Main body- thickness)
(mm)
Size E (Main Body-Height)
(mm)
Size D (Main Body-Width)
(mm)
Number of dial digits
3 Day(s) Hardened Steel3.222.28.9NA13.63020.53 Tiers
5 Day(s) Hardened Steel4.82414.3NA15.336303 Tiers
3 Day(s) Hardened Steel4.85514.32215.336303 Tiers
5 Day(s) Stainless Steel62621.6NA17.546404 Tiers
3 Day(s) Stainless Steel669.821.631.817.546404 Tiers

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Character (Numbers) Combined Tablet Material (Main Body) JIS-H-3422 Brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)