• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thermal Insulation Panel Use Screw【50-100 Pieces Per Package】

Thermal Insulation Panel Use Screw

[Features]
· Double cut (tip and body) softens entry and reduces resistance.
· The screw threads beneath the head guide final tightening.
· Uses a square drill bit.
· Reduced screw slippage even when carrying out impact driver and wall surface hammering construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CSSQCSTDP-STTRS-D6-100
CSSQCSTDP-STTRS-D6-120
CSSQCSTDP-STTRS-D6-135
CSSQCSTDP-STTRS-D6-150
CSSQCSTDP-STTRS-D6-180
CSSQCSTDP-STTRS-D6-200
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งThread Nominal (M) Length

100 Pieces Per Package

9 Day(s) or more 6100

100 Pieces Per Package

9 Day(s) or more 6120

100 Pieces Per Package

9 Day(s) or more 6135

100 Pieces Per Package

9 Day(s) or more 6150

50 Pieces Per Package

9 Day(s) or more 7180

50 Pieces Per Package

9 Day(s) or more 7200

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Course Thread Material Steel Surface Treatment Painting / Coating
Surface Treatment (Details) R Silver (Ruspert Silver) Mounting Hole Shape Square Hole Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)