• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Countersunk Head Tin Plating Stainless Steel SUS410 Screw【500-1,000 Pieces Per Package】

Countersunk Head Tin Plating Stainless Steel SUS410 Screw

[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] SUS410
[Surface treatment] Silver, copper, tin plating
[Surface treatment] (detail) tin plated
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 13, 16, 19, 25, 30

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CSPCSS-410GSN-D4-13
CSPCSS-410GSN-D4-16
CSPCSS-410GSN-D4-19
CSPCSS-410GSN-D4-25
CSPCSS-410GSN-D4-30
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength

1,000 Pieces Per Package

9 Day(s) or more 13

1,000 Pieces Per Package

9 Day(s) or more 16

1,000 Pieces Per Package

9 Day(s) or more 19

500 Pieces Per Package

9 Day(s) or more 25

500 Pieces Per Package

9 Day(s) or more 30

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Course Thread Thread Nominal (M) 4 Material SUS410
Surface Treatment Silver / copper / tin plated Surface Treatment (Details) Tin plating Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)