• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Gypsum Nail for Gypsum Board

Gypsum Nail for Gypsum Board

[Features]
· Mounting on holes on commercially available metal tools and metal objects is possible, so it can be used for a wide range of applications.
· Removal is also easy, and the holes are not conspicuous following removal.
· Comes with a J-hook or mini-hook, so that is optimal for mounting clock calendars, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

MF-V

 
Part Number
MF-V
Part NumberVolume DiscountDays to Shipวันจัดส่ง
10 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Anchor Bolt Material Steel Surface Treatment NA
Surface Treatment (Details) NA Sales Unit Box/Package Capacity of a pack(piece) 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)