• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sky Clean K Series

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
243-348
243-349
243-350
243-392
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Specifications
6 Day(s) or more WhiteK Type
6 Day(s) or more Light bronzeK Type
6 Day(s) or more Dark bronzeK Type
6 Day(s) or more Dark bronzeK Model, Long

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Clotheshorse Metallic Material Clothes Drying Hardware Types For Mounting Outer Walls and Dedicated Poles Material ADC
Finish Baked Acrylic Paint Size(mm) 555 Standard Load(kgf) 30
Note Combined Use Wall and Veranda

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)