• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

D1VW hydraulic solenoid valve

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
D1VW001CN-AC100
D1VW001CN-AC200
D1VW001CN-DC024
D1VW001EN-AC100
D1VW001EN-AC200
D1VW001EN-DC024
D1VW002CN-AC100
D1VW002CN-AC200
D1VW002CN-DC024
D1VW004CN-AC100
D1VW004CN-AC200
D1VW004CN-DC024
D1VW009CN-AC100
D1VW009CN-AC200
D1VW009CN-DC024
D1VW020BN-AC100
D1VW020BN-AC200
D1VW020BN-DC024
Part NumberVolume DiscountDays to Shipวันจัดส่งValve Type Max. Flow
(ℓ/min)
Neutral Position Positioning Rated Voltage Solenoid Type Hydraulic Oil Operating Temperature Range
(℃)
Switching Type Length L
(mm)
10 Day(s) or more Lamination layer valve40[All Ports Open Type] All port block (On-off type)AC100VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve40[All Ports Open Type] All port block (On-off type)AC200VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve40[All Ports Open Type] All port block (On-off type)DC24VDoubleCommon Mineral-25~703 Positions227
12 Day(s) or more Lamination layer valve40[All Ports Open Type] All port block (On-off type)AC100VSingleCommon Mineral-25~702 Positions161
10 Day(s) or more Lamination layer valve40[All Ports Open Type] All port block (On-off type)AC200VSingleCommon Mineral-25~702 Positions161
10 Day(s) or more Lamination layer valve40[All Ports Open Type] All port block (On-off type)DC24VSingleCommon Mineral-25~702 Positions161
10 Day(s) or more Lamination layer valve40All port open typeAC100VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve40All port open typeAC200VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve40All port open typeDC24VDoubleCommon Mineral-25~703 Positions227
12 Day(s) or more Lamination layer valve30[ABT Connector] ABT Connection (P-Port Block Type)AC100VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve30[ABT Connector] ABT Connection (P-Port Block Type)AC200VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve30[ABT Connector] ABT Connection (P-Port Block Type)DC24VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve30[PT Connector] PT Connection (Center Bypass Type)AC100VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve30[PT Connector] PT Connection (Center Bypass Type)AC200VDoubleCommon Mineral-25~703 Positions227
10 Day(s) or more Lamination layer valve30[PT Connector] PT Connection (Center Bypass Type)DC24VDoubleCommon Mineral-25~703 Positions227
11 Day(s) or more Lamination layer valve20[PABT Open] PABT Open (Returning type)AC100VSingleCommon Mineral-25~702 Positions161
11 Day(s) or more Lamination layer valve20[PABT Open] PABT Open (Returning type)AC200VSingleCommon Mineral-25~702 Positions161
2 Day(s) or more Lamination layer valve20[PABT Open] PABT Open (Returning type)DC24VSingleCommon Mineral-25~702 Positions161

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Main Body Max. Operating Pressure P, A, B port,35MPa/T port, 21MPa Operation Method Springs Center
Application Single Item Connection Type Subplate / lamination Height H(mm) 83
Width W(mm) 50