• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Fan Hinge【4 Pieces Per Package】

Fan Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Length (mm): 34
· Usage environment: Standard
· Body material: Iron
· Width (mm): 20
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Round hole
· Plate thickness (mm): 0.5
· Quantity: 4 pcs
· Header dimensions (mm): W55 × H120 × D9

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

ZY-158

 
Part Number
ZY-158
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

4 Pieces Per Package

5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 34
Operating Environment Standard Body Material Iron Width(mm) 20
Additional Function No Mounting Method Screw Mounting Screw Hole Type Round hole
Plate Thickness(mm) 0.5 Qty. 4 pcs. Header dimension(mm) W55×H120×D9

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)