• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 16/12/2018 to 6:00 17/12/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Furniture Hinge【2 Pieces Per Package】

Furniture Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Usage environment: Standard
· Body material: Iron
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Quantity: 2 pcs

Part Number

Configured Part Number is shown.

Part Number
P-676
P-677
P-678
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Plate Thickness
(mm)
Header dimension
(mm)

2 Pieces Per Package

3 Day(s) or more 51300.9W55×H120×D12

2 Pieces Per Package

3 Day(s) or more 64321W55×H120×D17

2 Pieces Per Package

3 Day(s) or more 76411W80×H148×D15

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Iron Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks Qty. 2 pcs.