• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Fire Extinguishing Piping Screw-In Outer Surface Anti-Corrosive Fitting, K-PLV Fitting, Reducing Socket

Fire Extinguishing Piping Screw-In Outer Surface Anti-Corrosive Fitting, K-PLV Fitting, Reducing Socket

[Features]
· Fitting exterior is coated with polyvinyl chloride resin and produces highly corrosion resistant piping by bonding with SGP-VS.
· Use of a sleeve and rubber ring (or caulking tape) with a special conformation isolates tubes and screw joints from an external corrosive environment.
· Provides an excellent corrosion-proofing effect.
· The fitting that is used is zinc-plated.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
K-PLV-RS-3X21/2
K-PLV-RS-4X3
K-PLV-RS-21/2X2
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal of Thread M1 Nominal of Thread M2
Quote 2 1/2B(65A)3B(80A)
Quote 3B(80A)4B(100A)
Quote 2B(50A)2 1/2B(65A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Hard PVC
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)