• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pedestal for Plastic Saddle, Ivory

Pedestal for Plastic Saddle, Ivory
  • Volume Discount

[Features]
· [Features and Applications] The size (gauge) is displayed on the pedestal for easy combination with a resin saddle.
· Pedestal for plastic saddle whose height is adjustable in 5 mm increments according to degree of unevenness.
· Material: PP.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
N-010319-2ゴウ
N-010319-3ゴウ
N-010319-4ゴウ
N-010319-5ゴウ
Part NumberVolume DiscountDays to Shipวันจัดส่งMounting Hole Pitch P
(mm)
Length L
(mm)
Available 8 Day(s) or more 5169
Available 8 Day(s) or more 6080
Available 8 Day(s) or more 6595
Available 8 Day(s) or more 75100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Saddle Band related parts Material PP (Polypropylene) Surface Treatment No
Width(mm) 25