• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Toggle Clamp - Horizontal - U-Shaped Arm (Straight Base) GH-225-DI

Toggle Clamp - Horizontal - U-Shaped Arm (Straight Base) GH-225-DI

MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

 
Part Number
GH-225-DI
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Attaching Method Straight base Tightening Force (Range Selectable)(N) 500~2279 Body Material SS400
Clamp Screw Size 5/16 Clamp Screw Material Steel + NBR Tightening Force (MAX)(N) 2270
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-225-DI in the Toggle Clamp - Horizontal - U-Shaped Arm (Straight Base) GH-225-DI series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน GH-225-DI ในชุด Toggle Clamp - Horizontal - U-Shaped Arm (Straight Base) GH-225-DI

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)