• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Branch Saddle, Screw-In (WSH-1)

Branch Saddle, Screw-In (WSH-1)

[Features]
• Sufficient flow rate will be provided.
• The stopper prevents core and angle misalignment.
• Product enables significant cost reduction.
• The branch outlet is available in two types: the screw-in and the welded type.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
WSH-1-1/2X2
WSH-1-1/2X11/2
WSH-1-1X2
WSH-1-1X3
WSH-1-1X4
WSH-1-1X5
WSH-1-1X6
WSH-1-1X11/2
WSH-1-1X21/2
WSH-1-2X3
WSH-1-2X4
WSH-1-2X5
WSH-1-2X6
WSH-1-3/4X3
WSH-1-3/4X4
WSH-1-3/4X21/2
WSH-1-3X5
WSH-1-3X6
WSH-1-11/2X3
WSH-1-11/2X4
WSH-1-11/2X5
WSH-1-11/2X6
WSH-1-11/2X21/2
WSH-1-11/4X3
WSH-1-11/4X4
WSH-1-11/4X5
WSH-1-11/4X6
WSH-1-11/4X21/2
WSH-1-21/2X4
WSH-1-21/2X5
WSH-1-21/2X6
Part NumberVolume DiscountDays to Shipวันจัดส่งMain Conduit Nominal Branch Pipe Nominal
Quote 2B(50A)1/2B(15A)
Quote 1 1/2B(40A)1/2B(15A)
Quote 2B(50A)1B(25A)
Quote 3B(80A)1B(25A)
Quote 4B(100A)1B(25A)
Quote 5B(125A)1B(25A)
Quote 6B(150A)1B(25A)
Quote 1 1/2B(40A)1B(25A)
Quote 2 1/2B(65A)1B(25A)
Quote 3B(80A)2B(50A)
Quote 4B(100A)2B(50A)
Quote 5B(125A)2B(50A)
Quote 6B(150A)2B(50A)
Quote 3B(80A)3/4B(20A)
Quote 4B(100A)3/4B(20A)
Quote 2 1/2B(65A)3/4B(20A)
Quote 5B(125A)3B(80A)
Quote 6B(150A)3B(80A)
Quote 3B(80A)1 1/2B(40A)
Quote 4B(100A)1 1/2B(40A)
Quote 5B(125A)1 1/2B(40A)
Quote 6B(150A)1 1/2B(40A)
Quote 2 1/2B(65A)1 1/2B(40A)
Quote 3B(80A)1 1/4B(32A)
Quote 4B(100A)1 1/4B(32A)
Quote 5B(125A)1 1/4B(32A)
Quote 6B(150A)1 1/4B(32A)
Quote 2 1/2B(65A)1 1/4B(32A)
Quote 4B(100A)2 1/2B(65A)
Quote 5B(125A)2 1/2B(65A)
Quote 6B(150A)2 1/2B(65A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Branching(Branch Pipe Connection) Piping Fitting Shape Tee Multipoint Piping - Branch Pipe Connection Type Branches Screwed Type
Material S25C Surface Treatment No Applicable Fluid Water / Air / Steam / Gas
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 200℃ or Less)(MPa) 1.4 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.0
Types of Screw Rc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)