• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Reducing Socket

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Reducing Socket

[Features]
· Our flanges can be used for butterfly valves with high reliability.
· Compatible with rolled threads (polyethylene powder-lined steel pipe for water supply applications (supports rolled thread).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
C-PL-CD-RS-1X1/2
C-PL-CD-RS-1X3/4
C-PL-CD-RS-2X1
C-PL-CD-RS-2X11/2
C-PL-CD-RS-2X11/4
C-PL-CD-RS-3/4X1/2
C-PL-CD-RS-3X2
C-PL-CD-RS-3X21/2
C-PL-CD-RS-4X3
C-PL-CD-RS-11/2X1
C-PL-CD-RS-11/2X11/4
C-PL-CD-RS-11/4X1
C-PL-CD-RS-11/4X3/4
C-PL-CD-RS-21/2X2
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal of Thread M1 Nominal of Thread M2
Quote 1/2B(15A)1B(25A)
Quote 3/4B(20A)1B(25A)
Quote 1B(25A)2B(50A)
Quote 1 1/2B(40A)2B(50A)
Quote 1 1/4B(32A)2B(50A)
Quote 1/2B(15A)3/4B(20A)
Quote 2B(50A)3B(80A)
Quote 2 1/2B(65A)3B(80A)
Quote 3B(80A)4B(100A)
Quote 1B(25A)1 1/2B(40A)
Quote 1 1/4B(32A)1 1/2B(40A)
Quote 1B(25A)1 1/4B(32A)
Quote 3/4B(20A)1 1/4B(32A)
Quote 2B(50A)2 1/2B(65A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Material Steel Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)