• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 16/12/2018 to 6:00 17/12/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Socket for J One Quick-2 Hydrant

Socket for J One Quick-2 Hydrant

A variety of JIS standard fittings and tubing parts are available. Socket for JOQ2 water faucet manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

Part Number

Configured Part Number is shown.

Part Number
JOQ2-FS-10AXRC1/2
JOQ2-FS-13AXRC1/2
JOQ2-FS-16AXRC1/2-PB
JOQ2-FS-16AXRC1/2-PEX
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Nominal Diameter
Quote Polyethylene / Polybutene1310A
Quote Polyethylene / Polybutene1713A
Quote Polybutene2216A
Quote Polyethylene2216A

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Connection Thread Type Rc
Thread Nominal 1/2B Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment