• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

J One Quick-2 Tee

J One Quick-2 Tee

A variety of JIS standard fittings and tubing parts are available. JOQ2 tees manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: PPS resin
· Applicable fluids: water and air.

Part Number

Configured Part Number is shown.

Part Number
JOQ2-T-13A
JOQ2-T-16A-PB
JOQ2-T-16A-PEX
JOQ2-T-20A-PB
JOQ2-T-20A-PEX
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Nominal Diameter
Quote Polyethylene / Polybutene1713A
Quote Polybutene2216A
Quote Polyethylene2216A
Quote Polybutene2720A
Quote Polyethylene2720A

Loading...

  1. 1

Basic Information

Type Fitting Material PPS Resin Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Tees Maximum Operating Pressure(MPa) 1