• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

PLSM Fitting, Branch Screw Tee

PLSM Fitting, Branch Screw Tee

[Features]
• PLSM fittings are corrosion-resistant mechanical fittings that are developed based on the basic design of SGML fittings and are best suited for buried piping of municipal gas, LP gas, and so on.
• Can be used to join 4 different types of pipes, namely one-layer pipes (PLS pipes), two-layer pipes (PLP pipes), white gas pipes (SGP pipes), and polyethylene pipes (PE pipes), by simply changing the joining material.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
PLSM-RTP-25X20
PLSM-RTP-25X25
PLSM-RTP-40X32
PLSM-RTP-50X25
PLSM-RTP-50X32
PLSM-RTP-50X50
PLSM-RTP-80X32
PLSM-RTP-80X50
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread
Quote 251343/4B(20A)
Quote 251341B(25A)
Quote 401 1/248.61 1/4B(32A)
Quote 50260.51B(25A)
Quote 50260.51 1/4B(32A)
Quote 50260.52B(50A)
Quote 80389.101 1/4B(32A)
Quote 80389.102B(50A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Steel Applicable Pipe Type Steel pipe / gas pipe
Applicable Fluid Gas Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / Polyethylene
Connection Thread Type Rc Max. Operating Pressure(MPa) 0.1 Surface Treatment Polyethylene Resin
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less