• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Purity Gas Valve WD, Diaphragm Valve for Liquid Gas, Manual

High Purity Gas Valve WD, Diaphragm Valve for Liquid Gas, Manual

[Features]
· The WD series has the high performance characteristics of a diaphragm valve, while supporting liquid materials.
· Diaphragm valve that can be used for high purity liquid materials such as TEOS used in semiconductors and liquid crystal equipment.
· Maintains particle and purge performance while enabling replacement of the seat (ASSY) on the user side.
· Relative to sealing valves for equipment that require periodic running, this is effective for improved maintenance performance and lower running costs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
WD4MS-VC-N-588-EP-316L
WD4MS-VC-N-588-STD-316L
WD4MS-VFC-N-589-EP-316L
WD4MS-VFC-N-589-STD-316L
WD4MS-W6C-N-544-EP-316L
WD4MS-W6C-N-544-STD-316L
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(φ)
Control Side, Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Plumbing Pipe Diameter
(φ)
Working Temperature Range
(℃)
Operating Pressure Range
(MPa)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(φ)
Polishing
Quote [Rc(R)] R1/4B-[Rc(R)] R1/4B--10~800.5~0.7576948Electrolytic Polishing Finishing
Quote [Rc(R)] R1/4B-[Rc(R)] R1/4B--10~800.5~0.7576948Mechanical Polishing Finish
Quote [Rc(R)] Rc1/4B-[Rc(R)] Rc1/4B--10~800.5~0.770.66948Electrolytic Polishing Finishing
Quote [Rc(R)] Rc1/4B-[Rc(R)] Rc1/4B--10~800.5~0.770.66948Mechanical Polishing Finish
Quote Butt Weld-1/4B(8A)Butt Weld-1/4B(8A)-10~800.5~0.7486948Electrolytic Polishing Finishing
Quote Butt Weld-1/4B(8A)Butt Weld-1/4B(8A)-10~800.5~0.7486948Mechanical Polishing Finish

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Shape Straight Body Material SUS316L Applicable Fluid Air / Gas
Handle Shape Round-shaped handle Body Lining No Operation Method Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)