• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High-Purity Gas System Fittings - CVC - Union Elbow

High-Purity Gas System Fittings - CVC - Union Elbow

Material: SUS316L, nominal diameters: 1/8B(6A), 1/4B(8A), 1/2B(15A)
· Working fluid: air, gas

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CVC2-UE-EP-316L
CVC2-UE-STD-316L
CVC4-UE-EP-316L
CVC4-UE-STD-316L
CVC8-UE-EP-316L
CVC8-UE-STD-316L
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Dia. Grade
Quote 1/8B(6A)Electrolytic Polishing Finishing
Quote 1/8B(6A)Mechanical Polishing Finish
Quote 1/4B(8A)Electrolytic Polishing Finishing
Quote 1/4B(8A)Mechanical Polishing Finish
Quote 1/2B(15A)Electrolytic Polishing Finishing
Quote 1/2B(15A)Mechanical Polishing Finish

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Gasket fittings Fitting Shape Union nut(gasket fitting) Multipoint Piping - Branch Pipe Connection Type Screw-In
Material SUS316L Surface Treatment No Applicable Fluid Air / Gas
Variety Union Elbows

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)