• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High-Purity Gas System Fittings - CVC - Female Union

High-Purity Gas System Fittings - CVC - Female Union

Material: SUS316L, nominal diameters: 1/8B(6A), 1/4B(8A), 1/2B(15A)
· Working fluid: air, gas

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CVC2-UF-316
CVC4-UF-316
CVC8-UF-316
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Dia.
Quote 1/8B(6A)
Quote 1/4B(8A)
Quote 1/2B(15A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Gasket fittings Fitting Shape Union nut(gasket fitting) Multipoint Piping - Branch Pipe Connection Type Screw-In
Material SUS316 Surface Treatment No Applicable Fluid Air / Gas
Grade No Polish Variety Female Union

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)