• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High-Purity Gas System Fittings - CVC - Bulkhead Union (Tube End)

High-Purity Gas System Fittings - CVC - Bulkhead Union (Tube End)

Material: SUS316L/nominal diameters: 1/4B (8A), 3/8B (10A), and 1/2B (15A)
· Usable fluids: air, gases

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CVC4-UBS28-EP-316L
CVC4-UBS28-STD-316L
CVC6-UBS28-EP-316L
CVC6-UBS28-STD-316L
CVC8-UBS28-EP-316L
CVC8-UBS28-STD-316L
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Dia. Grade Outer Diameter OD
(mm)
Length L
(mm)
Quote 1/4B(8A)Electrolytic Polishing Finishing6.3559.90
Quote 1/4B(8A)Mechanical Polishing Finish6.3559.90
Quote 3/8B(10A)Electrolytic Polishing Finishing9.5365.30
Quote 3/8B(10A)Mechanical Polishing Finish9.5365.30
Quote 1/2B(15A)Electrolytic Polishing Finishing12.7065.30
Quote 1/2B(15A)Mechanical Polishing Finish12.7065.30

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Gasket fittings Fitting Shape Union nut(gasket fitting) Multipoint Piping - Branch Pipe Connection Type Screw-In
Material SUS316L Surface Treatment No Applicable Fluid Air / Gas
Variety Bulkhead Union (Tube End)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)