High-Purity Gas System Fittings - CVC - Male Union

High-Purity Gas System Fittings - CVC - Male Union

Material: SUS316L, nominal diameters: 1/8B(6A), 1/4B(8A), 1/2B(15A)
· Working fluid: air, gas

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CVC2-UM-EP-316L
CVC2-UM-STD-316L
CVC4-UM-EP-316L
CVC4-UM-STD-316L
CVC8-UM-EP-316L
CVC8-UM-STD-316L
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Dia. Grade Length L
(mm)
Quote 1/8B(6A)Electrolytic Polishing Finishing28.70
Quote 1/8B(6A)Mechanical Polishing Finish28.70
Quote 1/4B(8A)Electrolytic Polishing Finishing39.40
Quote 1/4B(8A)Mechanical Polishing Finish39.40
Quote 1/2B(15A)Electrolytic Polishing Finishing46.70
Quote 1/2B(15A)Mechanical Polishing Finish46.70

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Gasket fittings Fitting Shape Union nut(gasket fitting) Multipoint Piping - Branch Pipe Connection Type Screw-In
Material SUS316L Surface Treatment No Applicable Fluid Air / Gas
Variety Male Union

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)