• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High-Purity Gas System Fittings - SCL - Reducer

High-Purity Gas System Fittings - SCL - Reducer

Material: SUS316L, nominal diameters: 3/8B(10A), 1/2B(15A), 3/4B(20A)
· Working fluid: air, gas

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SCL-64R-EP-316L
SCL-64R-STD-316L
SCL-84R-EP-316L
SCL-84R-STD-316L
SCL-86R-EP-316L
SCL-86R-STD-316L
SCL-124R-EP-316L
SCL-124R-STD-316L
SCL-126R-EP-316L
SCL-126R-STD-316L
SCL-128R-EP-316L
SCL-128R-STD-316L
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Dia. Nominal Dia. (2nd Fitting) Grade Outer Diameter OD1
(mm)
Quote 3/8B(10A)1/4B(8A)Electrolytic Polishing Finishing9.53
Quote 3/8B(10A)1/4B(8A)Mechanical Polishing Finish9.53
Quote 1/2B(15A)1/4B(8A)Electrolytic Polishing Finishing12.70
Quote 1/2B(15A)1/4B(8A)Mechanical Polishing Finish12.70
Quote 1/2B(15A)3/8B(10A)Electrolytic Polishing Finishing12.70
Quote 1/2B(15A)3/8B(10A)Mechanical Polishing Finish12.70
Quote 3/4B(20A)1/4B(8A)Electrolytic Polishing Finishing19.05
Quote 3/4B(20A)1/4B(8A)Mechanical Polishing Finish19.05
Quote 3/4B(20A)3/8B(10A)Electrolytic Polishing Finishing19.05
Quote 3/4B(20A)3/8B(10A)Mechanical Polishing Finish19.05
Quote 3/4B(20A)1/2B(15A)Electrolytic Polishing Finishing19.05
Quote 3/4B(20A)1/2B(15A)Mechanical Polishing Finish19.05

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Butt Welding Type Fitting Shape Reducer Multipoint Piping - Branch Pipe Connection Type Screw-In
Material SUS316L Surface Treatment No Applicable Fluid Air / Gas

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)