• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

AFD Style Micro Mist Separator

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
AFD20-01-A
AFD20-01C-A
AFD20-02-A
AFD20-02C-A
AFD30-02-A
AFD30-02D-A
AFD30-03-A
AFD30-03D-A
AFD40-02-A
AFD40-02D-A
AFD40-03-A
AFD40-03D-A
AFD40-04-A
AFD40-04D-A
AFD40-06-A
AFD40-06D-A
Part NumberVolume DiscountDays to Shipวันจัดส่งTreatment Air Flow Rate
(l/min)
Connection Bore Diameter B Drain Cock
11 Day(s) or more 1201/8Manual
11 Day(s) or more 1201/8Auto differential pressure type
11 Day(s) or more 1201/4Manual
11 Day(s) or more 1201/4Auto differential pressure type
11 Day(s) or more 2401/4Manual
Quote 2401/4Auto differential pressure type
11 Day(s) or more 2403/8Manual
11 Day(s) or more 2403/8Auto differential pressure type
11 Day(s) or more 6001/4Manual
11 Day(s) or more 5501/4Auto differential pressure type
11 Day(s) or more 6003/8Manual
11 Day(s) or more 5503/8Auto differential pressure type
11 Day(s) or more 6001/2Manual
11 Day(s) or more 5501/2Auto differential pressure type
11 Day(s) or more 6003/4Manual
11 Day(s) or more 5503/4Auto differential pressure type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Filter Filtration Level 0.01μm Connection Type Rc
Operating Environment Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)