• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Elasticity/Flexibility Restraining Fitting - Steel Pipe Connections for Water Supply - SKX Socket

Elasticity/Flexibility Restraining Fitting - Steel Pipe Connections for Water Supply - SKX Socket

Material: Vermicular cast iron
· Applicable fluids: water and air.
· Connection type: Same diameter Pipe <=> Pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SKX-S-16
SKX-S-20
SKX-S-25
SKX-S-32
SKX-S-40
SKX-S-50
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
8 Day(s) or more 161/221.7
8 Day(s) or more 203/427.2
8 Day(s) or more 25134
8 Day(s) or more 321 1/442.7
8 Day(s) or more 401 1/248.6
8 Day(s) or more 50260.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Vermicular Iron Applicable Pipe Type Steel pipe (water pipe)
Applicable Fluid Water / Air Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel
Max. Operating Pressure(MPa) 1 Surface Treatment Epoxy Resin Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less
Applicable Pipe1 Steel pipe Applicable Pipe 2 Steel pipe

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)