• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Water Faucets, Shower Mixing Faucet, HS15J/S

Water Faucets, Shower Mixing Faucet, HS15J/S

[Features]
· Conserves 40% to 50% water. Features a built-in pressure reducing flow rate adjustment valve (PATNo.3059989).
· Helps conserve water without having to change the water strength (pressure).
· Antibacterial resin foam.
· The resin foam products have been given an antibacterial treatment.
· Inhibits the growth of bacteria and the production of water scale on the tip of the water discharge pipe, helping keep equipment hygienic.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

HS15J

 
Part Number
HS15J
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Quote

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Two-Valve

Please check the type/dimensions/specifications of the part HS15J in the Water Faucets, Shower Mixing Faucet, HS15J/S series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HS15J ในชุด Water Faucets, Shower Mixing Faucet, HS15J/S

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)