• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Eccentric Plug Truss【5-6 Pieces Per Package】

Eccentric Plug Truss

Demonstrates a high level of fastening strength due to the offset structure, which moves the screw hole for the plug away from the center.
Use for concrete, hollow push-out cement ceramics boards, siding, mortar, and blocks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
4979874297549
4979874297556
4979874297563
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งThread Nominal (M) Length JAN code Number of pieces
(pcs.)

6 Pieces Per Package

3 Day(s) or more 42849798742975496

5 Pieces Per Package

3 Day(s) or more 63049798742975565

5 Pieces Per Package

3 Day(s) or more 64549798742975635

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Other concrete screws Material Iron Surface Treatment Zinc Plating
Surface Treatment (Details) Ruspert Mounting Hole Shape Phillips

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)