• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless SteelFlat Wood Screw【8-10 Pieces Per Package】

Stainless SteelFlat Wood Screw

Dedicated Phillips head wood screw with flat head. Pitch is coarse to prevent damage to wood and other materials when driving the screws.
Stainless steel provides superior corrosion-resistant and heat-resistant properties.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4979874830432
4979874830449
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งSize JAN code Number of pieces
(pcs.)

10 Pieces Per Package

5 Day(s) or more 3.5X38497987483043210

8 Pieces Per Package

5 Day(s) or more 3.8X3849798748304498

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Wooden Screw Order Unit(pcs.) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)