• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless Steel Hex Bolt Nut

Stainless Steel Hex Bolt Nut

[Product information]
[Common items]
Mounting hole shape: None
*This product is a partial thread screw.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4979874000248
4979874000255
4979874000262
4979874000279
4979874000286
4979874000293
4979874000309
4979874000316
4979874000323
4979874000330
4979874000347
4979874000354
4979874000361
4979874000378
4979874000385
4979874000392
4979874000408
4979874000415
4979874000422
4979874000439
4979874000446
4979874000453
4979874028402
4979874028419
4979874028426
4979874028433
4979874033345
4979874033352
4979874033369
4979874033376
4979874033383
4979874033390
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal of Thread (M) Length L (mm) JAN code
5 Day(s) or more 6604979874000248
5 Day(s) or more 6704979874000255
5 Day(s) or more 6804979874000262
5 Day(s) or more 61004979874000279
5 Day(s) or more 8604979874000286
5 Day(s) or more 8704979874000293
5 Day(s) or more 8804979874000309
5 Day(s) or more 81004979874000316
5 Day(s) or more 81304979874000323
5 Day(s) or more 81504979874000330
5 Day(s) or more 10604979874000347
5 Day(s) or more 10704979874000354
5 Day(s) or more 10804979874000361
5 Day(s) or more 10904979874000378
5 Day(s) or more 101004979874000385
5 Day(s) or more 101204979874000392
5 Day(s) or more 101304979874000408
5 Day(s) or more 101504979874000415
5 Day(s) or more 12604979874000422
5 Day(s) or more 12704979874000439
5 Day(s) or more 12804979874000446
5 Day(s) or more 121004979874000453
5 Day(s) or more 61204979874028402
5 Day(s) or more 61404979874028419
5 Day(s) or more 81104979874028426
5 Day(s) or more 81204979874028433
5 Day(s) or more 61104979874033345
5 Day(s) or more 61304979874033352
5 Day(s) or more 61504979874033369
5 Day(s) or more 81404979874033376
5 Day(s) or more 101104979874033383
5 Day(s) or more 101404979874033390

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Mounting Hole Shape No Sales Unit Low Quantity (can be purchased from one) Number of pieces 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)