• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pure Gold Plated Round Nail【10-14 Pieces Per Package】

Pure Gold Plated Round Nail

Made of stainless steel (18-karat gold plated finish). The pure gold plated finish gives this round nail a luxurious appearance. Appropriate for use in high class interior design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
4979874832863
4979874832870
4979874832887
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งSize JAN code Number of pieces
(pcs.)

14 Pieces Per Package

3 Day(s) or more 1.5X19497987483286314

12 Pieces Per Package

3 Day(s) or more 1.7X25497987483287012

10 Pieces Per Package

3 Day(s) or more 1.9X32497987483288710

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Material Stainless steel (SUS304)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)