• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thread Clamp【2 Pieces Per Package】

Thread Clamp

Made of iron (SWRM). Used to connect wood with wood.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4979874472915
4979874472922
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งJAN code Full Length
(mm)

2 Pieces Per Package

3 Day(s) or more 497987447291545

2 Pieces Per Package

3 Day(s) or more 497987447292260

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Clamps Part Name Thread Clamp
Number of pieces(pcs.) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)